background-waves

Series: NSKR

Surface-Mount End-Banded NTC Chip Thermistors
Product Status| Activei
info
The NSKR series surface-mount, end-banded chip thermistors are designed for use on hybrid substrates, integrated circuits, and printed circuit boards. They have a solder-coated metallization that is suitable for various contact techniques including wire bond, epoxy, or solder. Since these thermistors are manufactured using the most advanced equipment and technology available, their dimensional parameters are extremely uniform making the devices especially suitable for use with automatic handling and placement equipment. The NSKR series offers a highly reliable structure and exceptional accuracy. Options include non-standard resistance values and tolerances as well as tape and reel packaging. These thermistors are used in a variety of industrial applications.
  • EIA size: 0805
  • Surface-mountable
  • Wide resistance range
  • Highly reliable structure
  • Extremely accurate values
  • Rated to 125 °C operating temperature
  • Small size
  • Nickel barrier
  • Efficient
  • Cost-effective
  • Small components/small footprint
  • Simpler and faster operation for automated assembly
  • Improves mechanical performance
  • Design flexibility

NSKR Parts

FiltersFilters

NSKR Applications

Highlights Section

  • Battery packs
  • Automotive electronics
  • Mobile communication devices
  • Consumer electronics
  • Household electronics

Series: NSKR Resources