background-waves

NSKR103J3J2NET001

Product Status| Activei

NSKR103J3J2NET001

KR103E0J THERMISTOR | Series: NSKR
info
NSKR103J3J2NET001 is an NSKR series surface-mount, end-banded, chip thermistor with the following specifications: Resistance Ohms @25 °C = 10,000 (nominal resistance at the stated temperature) Resistance Tolerance @25 °C = ± 5% (maximum deviation from the nominal resistance value) Notes: Other resistance tolerances are available upon request. Size 0805 Packaging in tape and reel For more specifications, refer to the technical datasheet and the engineering drawing.
PropertyValue
Resistance Ω @ 25°C
10000
Resistance Tol ± % @25°C
5
R-T Curve
E1
Operating Temperature
-40° to 125°C
Beta
3320
Power Rating, mW
240
Beta K 25-50 Degrees Celsius
3380
R-T Curve
E1
Beta K 25-85 Degress
3435

NSKR103J3J2NET001 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
NSKR103J3J2NET001KR103E0J THERMISTOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.