background-waves

NSKR503J4C2NET001

Product Status| Activei

NSKR503J4C2NET001

KR503L0J-TR THERMISTOR | Series: NSKR
info
NSKR503J4C2NET001 is an NSKR series surface-mount, end-banded, chip thermistor with the following specifications: Resistance Ohms @25 °C = 50,000 (nominal resistance at the stated temperature) Resistance Tolerance @25 °C = ± 5% (maximum deviation from the nominal resistance value) Notes: Other resistance tolerances are available upon request. Size 0805 Packaging in tape and reel For more specifications, refer to the technical datasheet and the engineering drawing.
PropertyValue
Resistance Ω @ 25°C
50000
Resistance Tol ± % @25°C
5
R-T Curve
L1
Operating Temperature
-40° to 125°C
Beta
4024
Power Rating, mW
240
Beta K 25-50 Degrees Celsius
4107
R-T Curve
L1
Beta K 25-85 Degress
4150

NSKR503J4C2NET001 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
NSKR503J4C2NET001KR503L0J-TR THERMISTORRoHS10/30/2020Pb-Free10/30/2020Yes10/30/2020

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.