background-waves

Series: NSS

Surface-Mount MELF-style NTC Thermistors
Product Status| Activei
info
The NSS series surface-mount, MELF-style, glass-encapsulated thermistors are manufactured using exceptionally stable NTC chips that are hermetically sealed in a glass package. MELF stands for Metal Electrode Leadless Face, which is a reference to a type of leadless cylindrical electronic surface mount device that is metallized at its ends. The NSS series consists of two terminals bonded into a cylindrical body. The result is an extremely reliable surface-mount package that can withstand the most severe environmental conditions. These thermistors exhibit excellent long-term reliability and stability and are well-suited for applications where their interchangeability eliminates the necessity for costly individual circuit calibration. Their uniform dimensions make them especially useful with automatic insertion equipment. These thermistors are very cost-effective and are available with options such as non-standard resistance values and tolerances, tape and reel packaging, and point-matching at specified temperatures for consistent performance.
  • Moisture-proof
  • Miniature/practical design
  • Higher density for connections
  • Excellent long-term stability
  • High temperature capability to +220 °C
  • Surface-mountable
  • Low cost
  • High reliability
  • Fast response time
  • Efficient
  • Cost-effective
  • Superior mechanical performance
  • Automated simplified performance
  • Consistent performance

NSS Parts

FiltersFilters

NSS Applications

Highlights Section

  • Consumer technology
  • Household electronics
  • Heating and air-conditioning
  • Industrial electronics and automation
  • High temperature printer ink sensing

Series: NSS Resources