background-waves

NSSM103K3T1NGT001

Product Status| Activei

NSSM103K3T1NGT001

SM103J1K-TR THERMISTOR | Series: NSS
info
NSSM103K3T1NGT001 is an NSS series surface-mount, Mini-MELF-style, glass-encapsulated thermistor with the following specifications: Resistance Ohms @25 °C = 10,000 (nominal resistance at the stated temperature) Resistance Tolerance @25 °C = ± 10% (maximum deviation from the nominal resistance value) Notes: Resistance tolerances of ± 1%, 2%, and 5% are available upon request. Size LL-34 Packaging in tape and reel For more specifications, refer to the technical datasheet and the engineering drawing.
PropertyValue
Resistance Ω @ 25°C
10000
Resistance Tol ± % @25°C
10
R-T Curve
J
Operating Temperature Max (°C)
220
Beta
3892
Dissipation Factor, mW/°C
2
R-T Curve
J
Thermal Time Constant
8
Temperature Coefficient @25°C
-4.4%/°C

NSSM103K3T1NGT001 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
NSSM103K3T1NGT001SM103J1K-TR THERMISTORRoHS8/27/2019NoYes8/27/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.