background-waves

NSSM103M3T1NHT001

Product Status| Activei

NSSM103M3T1NHT001

WM103J1A-TR THERMISTOR | Series: NSS
info
NSSM103M3T1NHT001 is an NSS series surface-mount, Mini-MELF-style, glass-encapsulated thermistor with the following specifications: Resistance Ohms @25 °C = 10,000 (nominal resistance at the stated temperature) Accuracy (0 °C to +100 °C) = ± 1.0 °C Notes: Size LL-34 Packaging in tape and reel For more specifications, refer to the technical datasheet and the engineering drawing.
PropertyValue
Resistance Ω @ 25°C
10000
R-T Curve
J
Operating Temperature Max (°C)
220
Beta
3892
Dissipation Factor, mW/°C
2
R-T Curve
J
Thermal Time Constant
8
Temperature Coefficient @25°C
-4.4%/°C
Accuracy 0 to 100 Degrees Celsius
±1.0

NSSM103M3T1NHT001 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
NSSM103M3T1NHT001WM103J1A-TR THERMISTOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.