background-waves

Series: NXK

Epoxy-Coated Kynar-Insulated NTC Thermistors
Product Status| Activei
info
The NXK series miniature, leaded, epoxy-coated thermistors are versatile sensors suitable for applications where low cost is a primary consideration. The NXK series is manufactured using the same state-of-the-art manufacturing techniques as those used to produce the Littelfuse precision interchangeable devices. The result is a product with superior, long-term reliability characteristics suitable for temperature measurement, temperature control, and temperature compensation applications. These thermistors feature Kynar-insulated lead wires and are epoxy-encapsulated for optimum performance. Options include non-standard resistance values and tolerances, special lead materials and lengths, and point matching at specified temperatures.
  • Kynar-insulated lead wires
  • Low cost
  • Epoxy-encapsulated
  • Small size
  • Fast thermal response time
  • High stability
  • Precision accuracy
  • Superior reliability
  • Cost-effective
  • High reliability
  • Versatility

NXK Parts

FiltersFilters

NXK Applications

Highlights Section

  • Automotive
  • Medical devices
  • Wind turbines
  • Personal computers
  • Aerospace devices

Series: NXK Resources