background-waves

NXKE103K3T1NEE001

Product Status| Activei

NXKE103K3T1NEE001

KC103J3O THERMISTOR | Series: NXK
info
NXKE103K3T1NEE001 is an NXK series miniature, epoxy-coated thermistor with Kynar-insulated lead wires and the following specifications: Resistance Ohms @25 °C = 10,000 (nominal resistance at the stated temperature) Resistance Tolerance @25 °C = ± 10% (maximum deviation from the nominal resistance value) Notes: Packaged in bulk For more specifications, refer to the technical datasheet and the engineering drawing.
PropertyValue
Resistance Ω @ 25°C
10000
Resistance Tol ± % @25°C
10
R-T Curve
J
Operating Temperature
-55° to 125°C
Wire, Cable Type
Solid Conductor Kynar Insulated
Beta
3892
Lead Gauge
30
R-T Curve
J
Temperature Coefficient @25°C
-4.4%/°C

NXKE103K3T1NEE001 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
NXKE103K3T1NEE001KC103J3O THERMISTOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.