background-waves

NXKF104K4C1NEH001

Product Status| Activei

NXKF104K4C1NEH001

KC104R6K THERMISTOR | Series: NXK
info
NXKF104K4C1NEH001 is an NXK series miniature, epoxy-coated thermistor with Kynar-insulated lead wires and the following specifications: Resistance Ohms @25 °C = 100,000 (nominal resistance at the stated temperature) Resistance Tolerance @25 °C = ± 10% (maximum deviation from the nominal resistance value) Notes: Packaged in bulk For more specifications, refer to the technical datasheet and the engineering drawing.
PropertyValue
Resistance Ω @ 25°C
100000
Resistance Tol ± % @25°C
10
R-T Curve
R
Operating Temperature
-55° to 125°C
Wire, Cable Type
Solid Conductor Kynar Insulated
Beta
4140
Lead Gauge
28
R-T Curve
R
Temperature Coefficient @25°C
-4.68%/°C

NXKF104K4C1NEH001 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
NXKF104K4C1NEH001KC104R6K THERMISTOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.