background-waves

NXUE502C3T1NFC001

Product Status| Activei

NXUE502C3T1NFC001

PT502J2T THERMISTOR | Series: NXU
info
NXUE502C3T1NFC001 is an NXU series interchangeable, epoxy-coated NTC thermistor with uninsulated leads and the following specifications: Resistance Ohms @25 °C = 5,000 (nominal resistance at the stated temperature) Accuracy (0 °C to +70 °C) = ± 0.2 °C For more specifications, refer to the technical datasheet and the engineering drawing.
PropertyValue
Resistance Ω @ 25°C
5000
R-T Curve
J
Operating Temperature
-80° to 150°C
Wire, Cable Type
Tinned Copper Alloy
Beta
3892
Lead Gauge
30
Dissipation Factor, mW/°C
1
R-T Curve
J
Thermal Time Constant
10
Temperature Coefficient @25°C
-4.4%/°C
Accuracy
±0.2

NXUE502C3T1NFC001 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
NXUE502C3T1NFC001PT502J2T THERMISTOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.