background-waves

NXUF103J3T1NFC001

Product Status| Activei

NXUF103J3T1NFC001

LC103J2J THERMISTOR | Series: NXU
info
NXUF103J3T1NFC001 is an NXU series epoxy-coated NTC thermistor with uninsulated leads and the following specifications: Resistance Ohms @25 °C = 10,000 (nominal resistance at the stated temperature) Resistance Tolerance @25 °C = ± 5% (maximum deviation from the nominal resistance value) Notes: Resistance tolerances of ± 1%, 2%, 3%, and 10% are available upon request. For more specifications, refer to the technical datasheet and the engineering drawing.
PropertyValue
Resistance Ω @ 25°C
10000
Resistance Tol ± % @25°C
5
R-T Curve
J
Operating Temperature
-55° to 150°C
Wire, Cable Type
Tinned Copper
Beta
3892
Lead Gauge
28
Dissipation Factor, mW/°C
1
Beta K 25-50 Degrees Celsius
3935
R-T Curve
J
Thermal Time Constant
10
Temperature Coefficient @25°C
-4.4%/°C
Beta K 25-85 Degress
3977

NXUF103J3T1NFC001 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
NXUF103J3T1NFC001LC103J2J THERMISTOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.