background-waves

PW103J2

Product Status| Activei

PW103J2

THERMISTOR, US SENSOR | Series: Precision-PW
info

Littelfuse precision interchangeable thermistors are low cost, highly accurate, stable devices designed specifically for temperature sensing and control applications. They are particularly suited for uses where their precision interchangeability eliminates the necessity for costly individual circuit calibration.

Options:

  • Special lead materials and lengths
  • Special encapsulants or probe housings
  • Non-standard resistance values and tolerances
PropertyValue
Resistance Ω @ 25°C
10000
Accuracy
±0.5
Beta
3892
R-T Curve
J
Operating Temperature
-80° to 150°C
R-T Curve
J
  • High accuracy
  • Fast thermal response time
  • Low cost
  • Small size
  • Epoxy encapsulated
  • Excellent long-term stability
  • R/T Curve-matched

PW103J2 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
PW103J2THERMISTOR, US SENSORRoHS10/5/2021Pb-Free10/5/2021Pdf IconCoC_RoHS10_PW103J2Pdf IconREACH219_Declaration_PW103J2Does Not ContainYes10/5/2021

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.