background-waves

AC103E2F

Product Status| Activei

AC103E2F

THERMISTOR, US SENSOR P/ | Series: Standard Leaded-AC Series
info

Littelfuse standard leaded epoxy coated thermistors are manufactured using the same state of the art manufacturing techniques as those used to produce Littelfuse’s precision interchangeable devices. This results in devices with superior long-term reliability characteristics, making them especially suitable for temperature measurement, temperature control and temperature compensation applications.

Options:

  • Special lead materials and lengths
  • Special encapsulants or probe housings
  • Non-standard resistance values and tolerances
  • Point matched at specified temperatures
PropertyValue
Resistance Ω @ 25°C
10000
Resistance Tol ± % @25°C
1
R-T Curve
E1
Operating Temperature
-55° to 125°C
R-T Curve
E1
Beta K 25-85 Degress
3435
  • Low cost
  • Excellent stability
  • Small size
  • Epoxy encapsulated
  • Fast thermal response time

AC103E2F Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
AC103E2FTHERMISTOR, US SENSOR P/RoHS6/20/2002Pb-Free6/20/2002Pdf IconCoC_RoHS10_AC103E2FPdf IconREACH201_Declaration_AC103E2FDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.