background-waves

DC252J3K

Product Status| Activei

DC252J3K

NTC THERMISTOR 2.5K OHM 10% EPOXY BEAD | Series: Standard Leaded-DC Series
info

Littelfuse standard leaded epoxy coated thermistors are manufactured using the same state of the art manufacturing techniques as those used to produce Littelfuse’s precision interchangeable devices. This results in devices with superior long-term reliability characteristics, making them especially suitable for temperature measurement, temperature control and temperature compensation applications.

Options:

  • Special lead materials and lengths
  • Special encapsulants or probe housings
  • Non-standard resistance values and tolerances
  • Point matched at specified temperatures
PropertyValue
Resistance Ω @ 25°C
2500
Resistance Tol ± % @25°C
10
R-T Curve
J
Operating Temperature
-55° to 150°C
Beta
3892
R-T Curve
J
  • Low cost
  • High stability
  • Small size
  • Epoxy encapsulated
  • Fast thermal response time

DC252J3K Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DC252J3KNTC THERMISTOR 2.5K OHM 10% EPOXY BEAD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.