background-waves

KT103G2

Product Status| Activei

KT103G2

THERMISTOR, US SENSOR | Series: Standard Precision-KT
info

Littelfuse standard precision interchangeable thermistors are low cost, highly accurate, stable devices designed specifically for temperature sensing and control applications. They are particularly suited for uses where their precision interchangeability eliminates the necessity for costly individual circuit calibration.

Options:

  • Special lead materials and lengths
  • Special encapsulants or probe housings
  • Non-standard resistance values and tolerances
PropertyValue
Resistance Ω @ 25°C
10000
Accuracy
±0.2
Beta
3575
R-T Curve
G
Operating Temperature
-80° to 135°C
Max Power Rating
30mW
R-T Curve
G
  • High accuracy
  • Kynar insulated lead wire
  • Fast thermal response time
  • Low cost
  • Small size
  • Epoxy encapsulated
  • Excellent long-term stability
  • R/T Curve-matched

KT103G2 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
KT103G2THERMISTOR, US SENSORRoHS1/19/2021Pb-Free1/19/2021Pdf IconCoC_RoHS10_KT103G2Pdf IconREACH209_Declaration_KT103G2Does Not ContainYes1/19/2021

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.