background-waves

PS302J2

Product Status| Activei

PS302J2

THERMISTOR, US SENSOR | Series: Standard Precision-PS
info

Littelfuse standard precision interchangeable thermistors are low cost, highly accurate, stable devices designed specifically for temperature sensing and control applications. They are particularly suited for uses where their precision interchangeability eliminates the necessity for costly individual circuit calibration.

Long life

  • R/T Curve-matched
  • Options:

    • Special lead materials and lengths
    • Special encapsulants or probe housings
    • Non-standard resistance values and tolerances
    PropertyValue
    Resistance Ω @ 25°C
    3000
    Accuracy
    ±0.1
    Beta
    3892
    R-T Curve
    J
    Operating Temperature
    -80° to 150°C
    Max Power Rating
    30mW
    R-T Curve
    J
    • High accuracy
    • Fast thermal response
    • Low cost
    • Small size
    • Epoxy encapsulated
    • High stability

    PS302J2 Resources

    Showing 1 to 1 of 1 Total Results
    Download
    |
    Share
    Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
    PS302J2THERMISTOR, US SENSORRoHS9/23/2019Pb-Free9/23/2019Pdf IconCoC_RoHS10_PS302J2Pdf IconREACH_SVHC Declaration_PS302J2Does Not ContainYes9/23/2019

    If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.