background-waves

PS602J2

Product Status| Activei

PS602J2

THERMISTOR, US SENSOR | Series: Standard Precision-PS
info

Littelfuse standard precision interchangeable thermistors are low cost, highly accurate, stable devices designed specifically for temperature sensing and control applications. They are particularly suited for uses where their precision interchangeability eliminates the necessity for costly individual circuit calibration.

Options:

  • Special lead materials and lengths
  • Special encapsulants or probe housings
  • Non-standard resistance values and tolerances
PropertyValue
Resistance Ω @ 25°C
6000
Accuracy
±0.1
Beta
3892
R-T Curve
J
Operating Temperature
-80° to 150°C
Max Power Rating
30mW
R-T Curve
J
  • High accuracy
  • Fast thermal response
  • Low cost
  • Small size
  • Epoxy encapsulated
  • High stability
  • Long life
  • R/T Curve-matched

PS602J2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
PS602J2THERMISTOR, US SENSOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.