background-waves

PT503R2

Product Status| Activei

PT503R2

THERMISTOR, U.S. SENS | Series: Standard Precision-PT
info

Littelfuse standard precision interchangeable thermistors are low cost, highly accurate, stable devices designed specifically for temperature sensing and control applications. They are particularly suited for uses where their precision interchangeability eliminates the necessity for costly individual circuit calibration.

Options:

  • Special lead materials and lengths
  • Special encapsulants or probe housings
  • Non-standard resistance values and tolerances
PropertyValue
Resistance Ω @ 25°C
50000
Accuracy
±0.2
Beta
4140
R-T Curve
R
Operating Temperature
-80° to 150°C
Max Power Rating
30mW
R-T Curve
R
  • High accuracy
  • Fast thermal response time
  • Low cost
  • Small size
  • Epoxy encapsulated
  • Excellent long-term stability
  • R/T Curve-matched

PT503R2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
PT503R2THERMISTOR, U.S. SENS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.