background-waves

USP10976

Product Status| Activei

USP10976

THERMISTOR, US SENSOR P/ | Series: USP10976
info

Littelfuse offers Ring Lug probe assemblies suitable for a wide range of temperature sensing applications. If the dimensions and electrical characteristics on this product won't work for your requirements, please contact us for further assistance.

PropertyValue
Resistance Ω @ 25°C
10000
Resistance Tol ± % @25°C
1
R-T Curve
J
Operating Temperature
-55° to 150°C
Beta
3892
R-T Curve
J
  • Tight Tolerance
  • #6 Mounting Hole
  • Teflon Insulated Lead Wire
  • Maximum Operating Temperature of 150°C

USP10976 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
USP10976THERMISTOR, US SENSOR P/RoHS1/23/2019Pb-Free1/23/2019Pdf IconCoC_RoHS10_USP10976Pdf IconREACH209_Declaration_USP10976Does Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.