background-waves

USP10979

Product Status| Activei

USP10979

NTC Thermistor Probe | Series: USP10979
info

Littelfuse offers Stainless probe assemblies suitable for a wide range of temperature sensing applications. If the dimensions and electrical characteristics on this product won't work for your requirements, please contact us for further assistance.

PropertyValue
Resistance Ω @ 25°C
10000
Resistance Tol ± % @25°C
1
R-T Curve
J
Operating Temperature
-55° to 105°C
Beta
3892
R-T Curve
J
  • Tight Tolerance
  • Mounting Flange with #6 Stud Mounting Holes
  • Moisture Resistant
  • 105°C Max Operating Temperature

USP10979 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
USP10979NTC Thermistor Probe

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.