background-waves

USP10981

Product Status| Activei

USP10981

THERMISTOR, US SENSOR P/ | Series: USP10981
info

Littelfuse offers Stainless probe assemblies suitable for a wide range of temperature sensing applications. If the dimensions and electrical characteristics on this product won't work for your requirements, please contact us for further assistance.

PropertyValue
Resistance Ω @ 25°C
10000
Resistance Tol ± % @25°C
1
R-T Curve
J
Operating Temperature
-55° to 105°C
Beta
3892
R-T Curve
J
  • Tight Tolerance
  • Moisture Resistant
  • PVC Insulated Zip Cord
  • 105°C Max Operating Temperature

USP10981 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
USP10981THERMISTOR, US SENSOR P/RoHS5/14/2019Pb-Free5/14/2019Pdf IconCoC_RoHS10_USP10981Pdf IconREACH219_Declaration_USP10981Does Not ContainYes5/14/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.