background-waves

USP10982

Product Status| Activei

USP10982

THERMISTOR, US SENSOR | Series: USP10982
info

Littelfuse offers Vinyl probe assemblies suitable for a wide range of temperature sensing applications. If the dimensions and electrical characteristics on this product won't work for your requirements, please contact us for further assistance.

PropertyValue
Resistance Ω @ 25°C
10000
Resistance Tol ± % @25°C
1
R-T Curve
J
Operating Temperature Max (°C)
80
Beta
3892
R-T Curve
J
  • Tight Tolerance
  • Moisture Resistant
  • PVC Insulated Lead Wire
  • 80°C Max Operating Temperature

USP10982 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
USP10982THERMISTOR, US SENSORRoHS2/20/2019Pdf IconCoC_RoHS10_USP10982Pdf IconREACH219_Declaration_USP10982Does Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.