background-waves

USP11491

Product Status| Activei

USP11491

THERMISTOR, U.S. SENS | Series: USP11491
info

Littelfuse offers Stainless probe assemblies suitable for a wide range of temperature sensing applications. If the dimensions and electrical characteristics on this product won't work for your requirements, please contact us for further assistance.

PropertyValue
Resistance Ω @ 25°C
10000
R-T Curve
J
Operating Temperature
-55° to 150°C
Beta
3892
R-T Curve
J
Accuracy
0.2
  • High Accuracy
  • Teflon Insulated Lead Wire
  • Maximum Operating Temperature of 150°C

USP11491 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
USP11491THERMISTOR, U.S. SENS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.