background-waves

USP12755

Product Status| Activei

USP12755

THERMISTOR, U.S. SENSOR | Series: USP12755
info

Littelfuse offers Stainless probe assemblies suitable for a wide range of temperature sensing applications. If the dimensions and electrical characteristics on this product won't work for your requirements, please contact us for further assistance.

PropertyValue
Resistance Ω @ 25°C
10000
R-T Curve
E1
Operating Temperature
-55° to 105°C
R-T Curve
E1
Beta K 25-85 Degress
3435
  • 5/16"-24 UNJF-3A Thread
  • PVC Insulated Lead Wire
  • 105°C Max Operating Temperature

USP12755 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
USP12755THERMISTOR, U.S. SENSOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.