background-waves

USP12836

Product Status| Activei

USP12836

THERMISTOR, US SENSOR | Series: USP12836
info

Littelfuse offers Stainless probe assemblies suitable for a wide range of temperature sensing applications. If the dimensions and electrical characteristics on this product won't work for your requirements, please contact us for further assistance.

PropertyValue
Resistance Ω @ 25°C
10000
Resistance Tol ± % @25°C
1
R-T Curve
J
Operating Temperature
-55° to 105°C
R-T Curve
J
Beta K 25-85 Degress
3977
  • Tight Tolerance
  • Flange with 0.177" Dia Mounting Hole
  • PVC Zip Cord Lead Wire
  • 105°C Max Operating Temperature

USP12836 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
USP12836THERMISTOR, US SENSORRoHS9/8/2020Pb-Free9/8/2020Pdf IconCoC_RoHS10_USP12836Pdf IconREACH209_Declaration_USP12836Does Not ContainYes9/8/2020

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.