background-waves

USP16673

Product Status| Activei

USP16673

HERMISTOR, US SENSOR | Series: USP16673
info

Littelfuse offers Polyimide probe assemblies suitable for a wide range of temperature sensing applications. If the dimensions and electrical characteristics on this product won't work for your requirements, please contact us for further assistance.

PropertyValue
Resistance Ω @ 25°C
10000
Resistance Tol ± % @25°C
1
R-T Curve
E1
Operating Temperature
-30° to 90°C
R-T Curve
E1
Beta K 25-85 Degress
3435
  • Tight Tolerance
  • Ultra Thin
  • 90°C Max Operating Temperature

USP16673 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
USP16673HERMISTOR, US SENSOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.