background-waves

USP18967

Product Status| Activei

USP18967

THERMISTOR, US SENSOR | Series: USP18967
info

Littelfuse offers Copper clip-on pipe probe housings suitable for a wide range of temperature sensing applications. If the dimensions on this product won't work for your requirements, please contact us for further assistance.

PropertyValue
Resistance Ω @ 25°C
10000
Resistance Tol ± % @25°C
1
R-T Curve
J
Operating Temperature
-55° to 105°C
R-T Curve
J
Beta K 25-85 Degress
3977
  • Tight Tolerance
  • Moisture Resistant
  • Supplied with a Copper Plated Clip designed to affix to a 0.875" Diameter Pipe
  • 105°C Max Operating Temperature

USP18967 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
USP18967THERMISTOR, US SENSOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.