background-waves

USP7806

Product Status| Obsoletei

USP7806

THERMISTOR, U.S. SENS | Series: USP7806
info

Littelfuse offers Stainless probe assemblies suitable for a wide range of temperature sensing applications. If the dimensions and electrical characteristics on this product won't work for your requirements, please contact us for further assistance.

PropertyValue
Resistance Ω @ 25°C
100000
Resistance Tol ± % @25°C
4.78
R-T Curve
V
Operating Temperature
-55° to 150°C
R-T Curve
V
  • PFA Insulated Lead Wire
  • Maximum Operating Temperature of 150°C

USP7806 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
USP7806THERMISTOR, U.S. SENS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.