background-waves

USP9728

Product Status| Activei

USP9728

| Series: USP9728
info

Littelfuse offers Stainless probe assemblies suitable for a wide range of temperature sensing applications. If the dimensions and electrical characteristics on this product won't work for your requirements, please contact us for further assistance.

PropertyValue
Resistance Ω @ 25°C
100000
Resistance Tol ± % @25°C
2
R-T Curve
J
Operating Temperature
-55° to 300°C
Beta
3892
R-T Curve
J
  • Tight Tolerance
  • Flange with Two #6 Mounting Holes
  • Glass Braid Insulated, Glass Braid Jacketed Cable
  • Molex Connectors
  • High Temperature Capability to 300°C

USP9728 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
USP9728

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.