background-waves

USUR1000-102H

Product Status| Activei

USUR1000-102H

NTC THERMISTOR 1K OHM 3% LUG | Series: USUR1000
info

Littelfuse UL Recognized ring lug thermistor probe assemblies are manufacturing using super stable NTC chips which are potted into a ring lug housing with thermally conductive epoxy. Designed for rapid thermal response and excellent long-term stability, these devices can be used in a wide range of surface temperature sensing applications.

PropertyValue
Resistance Ω @ 25°C
1000
Resistance Tol ± % @25°C
3
R-T Curve
J
Max Power Rating
20mW
Operating Temperature
-40° to 125°C
Beta
3892
R-T Curve
J
  • Insulated lead wire rated for 300V minimum
  • User selectable lead length
  • Ring tongue mounting hole diameter = 0.145" nominal
  • Ring tongue mounting hole stud size = #6

USUR1000-102H Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
USUR1000-102H-03
USUR1000-102H-06NTC THERMISTOR 1K OHM 3% LUG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.