background-waves

203JL1A

Product Status| Activei

203JL1A

THERMISTOR, US SENSOR | Series: DO-35 Interchangeable-JL
info

Littelfuse low cost interchangeable glass encapsulated thermistors are manufactured using super stable, precision NTC chips which are hermetically sealed in a glass (DO-35 diode style) package. The result is a device which exhibits excellent long term reliability and stability even when subjected to severe environmental or thermal conditions. Their uniform dimensions and axial lead configuration make them especially suitable for use with automatic insertion equipment.

Options:

  • Special lead forms
  • Non-standard resistance values and tolerances
  • Point matched at specified temperatures
  • Tape and reel packaging
PropertyValue
Resistance Ω @ 25°C
20000
R-T Curve
J
Operating Temperature
-55° to 300°C
Beta
3892
R-T Curve
J
Accuracy 0 to 100 Degrees Celsius
±0.5
  • High temperature capability to +300°C
  • Hermetically sealed glass package
  • High accuracy
  • Low cost
  • Excellent long-term stability
  • High voltage insulation
  • Tinned CCS lead wires are solderable or weldable

203JL1A Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
203JL1ATHERMISTOR, US SENSORRoHS8/24/2021Pb-Free8/24/2021Pdf IconCoC_RoHS9_203JL1APdf IconREACH219_Declaration_203JL1ADoes Not ContainYes8/24/2021

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.