background-waves

253JM1A

Product Status| Activei

253JM1A

NTC THERMISTOR 25K OHM 1C DO35 | Series: DO-35 Interchangeable-JM
info

Littelfuse low cost interchangeable glass encapsulated thermistors are manufactured using super stable, precision NTC chips which are hermetically sealed in a glass (DO-35 diode style) package. The result is a device which exhibits excellent long term reliability and stability even when subjected to severe environmental or thermal conditions. They are well suited for uses where their interchangeability eliminates the necessity for costly individual circuit calibration. Their uniform dimensions and axial lead configuration make them especially suitable for use with automatic insertion equipment.

Options:

  • Special lead forms
  • Non-standard resistance values and tolerances
  • Point matched at specified temperatures
  • Tape and reel packaging
PropertyValue
Resistance Ω @ 25°C
25000
R-T Curve
J
Operating Temperature
-55° to 300°C
Beta
3892
R-T Curve
J
Accuracy 0 to 100 Degrees Celsius
±1.0
  • High temperature capability to +300°C
  • Hermetically sealed glass package
  • High accuracy
  • Low cost
  • Excellent long-term stability
  • High voltage insulation
  • Tinned CCS lead wires are solderable or weldable

253JM1A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
253JM1ANTC THERMISTOR 25K OHM 1C DO35

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.