background-waves

PPG102C1

Product Status| Obsoletei

PPG102C1

RTD ELEMENT, US SENSOR P | Series: PPG
info

Littelfuse thin film platinum RTDs (Pt-RTD) consist of a passivated thin film platinum element deposited on a ceramic substrate. Thin film Pt-RTDs provide cost advantages when compared to wirewound platinum resistance temperature detectors.

Options:

  • Available in various configurations for specific applications
  • Non-Standard Resistance Values and Tolerances
PropertyValue
Resistance Ω @ 0°C
1000
Resistance Tol ±% @ 0°C
0.24
DIN 43760 Class
C
Temp. Dev. ±°C @ 0°C
0.6
Temperature Coefficient Resistance ppm/°C
3850
Operating Temperature Max (°C)
500
  • Glass coated platinum element
  • Virtually linear relationship between temperature and resistance
  • Capable of withstanding temperatures ranging from -50°C to +500°C. Higher temperature ratings are available by special order
  • IEC 751 Class A accuracy, meaning resistance and temperature deviation can be controlled to within ±0.06 % and ±0.15°C, respectively
  • High Reliability: Capable of withstanding extreme environmental conditions
  • Excellent stability even at high temperatures

PPG102C1 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
PPG102C1RTD ELEMENT, US SENSOR PRoHS7/25/2019Pb-Free7/25/2019Pdf IconCoC_RoHS10_PPG102C1Pdf IconREACH201_Declaration_PPG102C1Does Not ContainYes7/25/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.