background-waves

PPG501JA

Product Status| Activei

PPG501JA

RTD SENSOR PT 500 0.06% A PTNI W0.083 | Series: PPGxxxJx
info
PropertyValue
Resistance Ω @ 0°C
500
Resistance Tol ±% @ 0°C
0.06
IEC 60751 Class
F 0.15
Temp. Dev. ±°C @ 0°C
0.15
Temperature Coefficient Resistance ppm/°C
3850
Operating Temperature
-70° to 500°C

PPG501JA Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
PPG501JARTD SENSOR PT 500 0.06% A PTNI W0.083RoHS5/12/2020Pb-Free5/12/2020Pdf IconCoC_RoHS10_PPG501JAPdf IconREACH205_Declaration_PPG501JADoes Not ContainYes5/12/2020

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.