background-waves

USW2295

Product Status| Activei

USW2295

RTD, U.S. SENSOR P/N | Series: USW2295
info

Littelfuse offers Ring Lug probe assemblies suitable for a wide range of temperature sensing applications. If the dimensions and electrical characteristics on this product won't work for your requirements, please contact us for further assistance.

PropertyValue
Resistance Ω @ 0°C
100
Resistance Tol ±% @ 0°C
0.24
DIN 43760 Class
C
Temperature Coefficient Resistance ppm/°C
3850
Operating Temperature Max (°C)
150
  • High Accuracy
  • #6 Mounting Hole
  • Teflon Insulated Lead Wire
  • Maximum Operating Temperature of 150°C

USW2295 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
USW2295RTD, U.S. SENSOR P/NPdf IconCoC_RoHS10_USW2295Pdf IconREACH_SVHC Declaration_USW2295Does Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.