background-waves

USW2299

Product Status| Activei

USW2299

RTD PROBE THRM RING L 1K 0.12% 30AWG TEF | Series: USW2299
info

Littelfuse offers Ring Lug probe assemblies suitable for a wide range of temperature sensing applications. If the dimensions and electrical characteristics on this product won't work for your requirements, please contact us for further assistance.

PropertyValue
Resistance Ω @ 0°C
1000
Resistance Tol ±% @ 0°C
0.12
DIN 43760 Class
B
Temperature Coefficient Resistance ppm/°C
3850
Operating Temperature Max (°C)
150
  • High Accuracy
  • #8 Mounting Hole
  • 4-Wire Teflon Insulated
  • 105°C Max Operating Temperature

USW2299 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
USW2299RTD PROBE THRM RING L 1K 0.12% 30AWG TEF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.