background-waves

USW3483

Product Status| Activei

USW3483

TD, U.S. SENSOR P/N | Series: USW3483
info

Littelfuse offers Stainless probe assemblies suitable for a wide range of temperature sensing applications. If the dimensions and electrical characteristics on this product won't work for your requirements, please contact us for further assistance.

PropertyValue
Resistance Ω @ 0°C
1000
Resistance Tol ±% @ 0°C
0.06
DIN 43760 Class
A
Temperature Coefficient Resistance ppm/°C
3850
Operating Temperature Max (°C)
105
  • High Accuracy
  • 3/8"-18 NPT Thread
  • Moisture Resistant
  • PVC Insulated Lead Wire
  • 105°C Max Operating Temperature

USW3483 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
USW3483 TD, U.S. SENSOR P/N

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.