Pxxx0S3N Series - High Surge Current SIDACtor® - DO-214AB

Series: Pxxx0S3N
SIDACtor DO_214AB Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

SIDACtor® Series DO-214AB (Surface Mount) package are designed to protect low data rate interface and outdoor data interface such as RS-232 or RS-423 in industrial market. They provide a surface mount solution that enables equipment to comply with global regulatory standards. The component’s switching threshold Vs and on-state voltage VT are much lower than traditional Gas Discharge Tube (GDT) technology.

Features:

  • Low voltage overshoot
  • Low on-state voltage
  • Component properties do not degrade after multiple surge events within its limits
  • Fails short circuit when surged in excess of ratings
  • Fast response in microseconds
  • 2nd level interconnect is Pb-free per IPC/JEDEC J-STD-609A.01
Applications:

The target applications are protection for general industrial outdoor data interface such as short loop interfaces (< 10 m) located at Base Station sites, RS-232 or RS-423 interfaces (low data rates)

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
CO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
IscurrIDRM @
VDRM
(μA)
IH (mA)Ipp8x20Dye Type RatingPackagePartner ECAD ModelsStockSamplesCompare
P0080S3NLRP625801508000.4502500BDO-214ABP0080S3NLRPCheckOrder
P0300S3NLRP3045801508000.4502500BDO-214ABP0300S3NLRPCheckOrder
P0640S3NLRP58771505508000.4503000BDO-214ABP0640S3NLRPCheckOrder
P0720S3NLRP65881505508000.4503000BDO-214ABP0720S3NLRPCheckOrder
P0900S3NLRP75981505508000.4503000BDO-214ABP0900S3NLRPCheckOrder
P1100S3NLRP901301504508000.4503000BDO-214ABP1100S3NLRPCheckOrder
P1300S3NLRP1201601504508000.4503000BDO-214ABP1300S3NLRPCheckOrder
P1500S3NLRP1401801504508000.4503000BDO-214ABP1500S3NLRPCheckOrder
P1900S3NLRP1552201504508000.4503000BDO-214ABP1900S3NLRPCheckOrder
P2300S3NLRP1802601504508000.4503000BDO-214ABP2300S3NLRPCheckOrder
P2600S3NLRP2203001504508000.4503000BDO-214ABP2600S3NLRPCheckOrder
P3100S3NLRP2753501504508000.4503000BDO-214ABP3100S3NLRPCheckOrder
P3500S3NLRP3204001504508000.4503000BDO-214ABP3500S3NLRPCheckOrder
P3800S3NLRP3504301504508000.4503000BDO-214ABP3800S3NLRPCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P0080S3NLRP SIDACtor® Bi 6V 2500A DO214AB RoHS RoHS No 09/01/2004 PbFree No 01/13/2016 CoC_RoHS9_P0080S3NLRP REACH201_Declaration_with_Pb_P0080S3NLRP Yes
01/13/2016
Contains IPC_DO-214AB_SDIACtor_(single_chip)(PxxxxS3NLRP)
P0300S3NLRP SIDACtor® Bi 30V 2500A DO214AB RoHS RoHS No 09/01/2004 PbFree No 01/13/2016 CoC_RoHS9_P0300S3NLRP Yes
01/13/2016
IPC_Pxxx0S3NLRP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

Littelfuse Irving Matamoros_ISO9001 2000_040907icon 2021-08-13_ISO 9001 2015_Matamoros Mexico

pdf icon SIDACtor Protection Thyristor 5kA Series TO 218 Datasheet

The 5kA Series are SIDACtor® devices designed to protect equipment located in high exposure environments from severe overvoltage transients...

pdficon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon SIDACtor 5kA TO 218 Datasheet

The 5kA Series are SIDACtor® devices designed to protect equipment located in high exposure environments from severe overvoltage transients...

pdficon Littelfuse SIDACtor Pxxx0S3N Datasheet

pdficon SIDACtor Catalog

SIDACtor components are solid state crowbar devices designed to protect telecom equipment during hazardous transient conditions...

pdficon High Power Semiconductor Crowbar Protector for AC Power Line Application Note