background-waves

00713100

Product Status| Activei

00713100

Plunger Switch 2-Way - N.C. - | Series: Mechanical Plunger Switches
info

The mechanical switches signal many different situations that may occur on commercial vehiches: differential block, low gears brake failure, reduced gears, handbrake failure, etc. Mechanical switches work both with 12V and with 24V; available are versions with contacts normally open or contacts normally closed, and black seal connector IP 67/CEI EN 60529.

  • All the mechanical switches work both with 12V and with 24V
  • Black seal connector IP 67/CEI EN 60529.
  • Some versions are suitable for use under pressure conditions
  • Silver plated contacts
  • The superseal connector is protected with a rubber cap to prevent dirt intrusion before mounting
  • Maximum life of 125,000 cycles at 3W Ohmic Load
  • Working temperature range: -40 to +100°C
  • Vibration levels are 10G with frequency 10 to 500Hz
PropertyValue
Maximum DC Voltage (V)
24
Circuitry
Normally Closed
Input Terminals
22 Hex
Connector
Superseal
Housing
Steel
Contacts
Silver

00713100 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
00713100Plunger Switch 2-Way - N.C. -

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.