background-waves

Series: Two Circuit Push Pull Switches

8-20A Independent or Common Two Circuit Push-Pull Switches
Product Status| Activei
info
  • Heavy duty, 10A at 12V DC.
  • Steel mounting stem 1/2"-20 thread, 5/8" (15.9mm) long.
  • Chrome-plated knob.
  • Two screw terminals, plated steel case.
  • Can be used up to 36V at reduced current.

Two Circuit Push Pull Switches Parts

FiltersFilters

Series: Two Circuit Push Pull Switches Resources