- 3/8" -18 dryseal thread mounting stem (NPTF).
- Mounting hex flat 13/16".
- (122.8 – 133.9°C).
- Self--grounding, normally Off.
- Heavy duty, corrosion-resistant.
- Utilizes NPTF dryseal thread which requires no sealant.
- Close a ground circuit to indicator lights or other warning devices that warn of a ‘hot’ or ‘cold’ condition.
- Cannot be used with gages.
- .250" blade (6.4mm) terminal.
For use with indicator light or buzzer. Replaces: Delco D-1896, GMC 8992347, 8993427, 25036035, 042, 139, 300, 371, 452, 468, 535, Motorcraft SWG-2051.