background-waves

84251

Product Status| Obsoletei

84251

SW TEMPERATURE | Series: Temperature Switches
info

This product is not recommended for new designs

3/8" -18 dryseal thread mounting stem (NPTF).
Mounting hex flat 13/16". (87.8 – 98.9°C).
Self-grounding, normally Off.
Heavy duty, corrosion-resistant.
Utilizes NPTF dryseal thread which requires no sealant.
Cannot be used with gages.
.250" blade (6.4mm) terminal.
For use with indicator light or buzzer.

84251 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
84251SW TEMPERATURERoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.