background-waves

Series: 08094

250A Single-Pole Remote Control Current Isolating Electrical Battery Disconnect Switch
Product Status| Activei
info

Turned on or off with the ignition key or a remote control, the 08094 Series 250A Single-Pole Remote Control Current Isolating Electrical Battery Disconnect Switch is available in a wide variety of configurations to suit different requirements in heavy trucks, material handling equipment, construction vehicles, and more.

The 32V or 16V 250A battery relay switch is available with a 12V dc or 24V dc coil and comes in versions with positive disconnection, negative disconnection, or both positive and negative disconnection.

Protected against dust, water splashes, and high-temperature, high-pressure spray downs to IP65, IPX4K, and IPX9K standards, this battery isolator switch handles the harsh conditions of commercial vehicle environments.

  • Continuous current rating of 250A and a maximum short circuit rating of 2000A for 30 seconds enable use in high-current applications
  • A variety of configurations are available with a maximum voltage rating of either 32V dc or 16V dc
  • Remote-controlled battery disconnect is turned on or off with the ignition key or a remote control
  • Protected against dust, water splashes, and high-temperature, high-pressure spray downs to IP65, IPX4K, and IPX9K standards
  • Battery relay switch is available with positive disconnection, negative disconnection, or both positive and negative disconnection
  • Single-pole, single-throw (SPST) circuitry
  • Coil voltage options include 12V dc and 24V dc
  • Available with an auxiliary contact

08094 Parts

FiltersFilters

08094 Applications

Highlights Section

  • Heavy Trucks
  • Material Handling
  • Construction
  • Agriculture
  • Buses

08094 Related Products

Alternates