background-waves

Series: 08097

SPST Bi-Stable Current Isolating Remote Control Electrical Battery Disconnect Switch
Product Status| Activei
info

The 08097 Series SPST Bi-Stable Current Isolating Remote Control Electrical Battery Disconnect Switch is protected against dust and water jets to IP65 standards, making it suitable for commercial applications, such as heavy trucks, buses, marine vehicles, construction equipment, and more.

While traditional current isolating switches require a minimum current when they are turned on, models with "mechanical ON-OFF position," such as the 08097 Series battery disconnect, absorb current only during the commuting phase or when switched from (OFF) to (ON) and vice versa. Generally referred to as "bi-stable with zero consumption," their switches turn to closed or open state of the electric circuit.

The 08097 Series remote battery disconnect switch is available in various configurations with options for a 250A or 350A continuous current rating, 24V or 12V coil rating, and 4-way DIN or 7-way DIN connectors.

  • Continuous current rating of 250A or 350A and a maximum short circuit rating of 1500A at 30 seconds enable use in high-current applications
  • A variety of configurations are available with a maximum voltage rating of either 32V dc or 16V dc
  • Protected against dust and water jets to IP65 standards for use in commercial vehicle applications
  • Remote-controlled battery disconnect with options for 4-way DIN or 7-way DIN connectors
  • Single-pole, single-throw (SPST) circuitry
  • Coil voltage options include 12V dc and 24V dc

08097 Parts

FiltersFilters

08097 Applications

Highlights Section

  • Heavy Trucks
  • Construction
  • Agriculture
  • Buses
  • Marine

08097 Related Products

Alternates