background-waves

Series: 08098

24-28V SPST Manual Master Battery Disconnect Switch
Product Status| Activei
info

Whether you're looking for a simple-to-operate emergency power cutoff switch or a secure battery disconnect that can only be used by authorized personnel, the 08098 Series 24-28V SPST Manual Master Battery Disconnect Switch makes it easy to find the right style of manual disconnect for your application.

Thanks to a wide range of available actuators, including fixed lever, removable lever, push-button knob, fixed key, or removable key, the single-pole, single-throw switch can be used in a wide variety of vehicles and equipment.

Select models of the IP65 or IP67-rated water-resistant battery cutoff switch come with an added weather-protective boot, giving them an IP69K rating that makes them better suited for wet environments.

Models with M12 studs are rated for 350A continuous current, while models with M10 studs are rated for 250A continuous current.

  • Available with M12 studs with a 350A continuous current rating or M10 studs with a 250A continuous current rating
  • Available with a fixed lever, removable lever, push-button knob, fixed key, or removable key actuator to suit different applications
  • All models have IP65 or IP67 dust-tight and water-resistant ratings. Some manual disconnect switches feature a boot to meet higher IP69K standards.

08098 Parts

FiltersFilters

08098 Applications

Highlights Section

  • Heavy-Duty Trucks and Off-Road Vehicles
  • Material Handling, Mining, and Construction
  • Emergency Vehicles
  • Agricultural
  • Marine

Series: 08098 Resources

08098 Related Products

Alternates