background-waves

00561000

Product Status| Obsoletei

00561000

Voltage Transformer 7P-N/7P | Series: 24-12V Power Converters
info

Converter to supply a 12V trailer from a 24V vehicle system as short adapter with a 7 contact connector and a 13 contact socket.

ATTENTION: for bulbs and LEDs only!

  • Simple plug and play between the connections
  • Fulfills the law requirement for fail-safe by 100% separated lines
  • Compatible with lamp control circuits
  • Correct function of ABS-info-module is guaranteed
  • Internal short circuit and overload protection on each line
  • Power reserves in case of additional lamps at the trailer
  • European approval e1 023023
PropertyValue
Maximum DC Voltage (V)
24
Housing
Plastic
Circuitry
7
Input Terminals
Nickel-Plated Brass

00561000 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
00561000Voltage Transformer 7P-N/7P

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.