background-waves

00510990

Product Status| Obsoletei

00510990

13P 12V Plug/8-L-M'S-To Crimp 2 Holes | Series: 13-Pole 12V Plugs
info

Provides a single connector for all the connections required in the older 7-pole 12V system type N and S. The plug connects to the socket with a bayonet twist system to avoid accidental disconnection.

The plugs are available both in the traditional version and in a new patented version, allowing faster assembly yet complying to the requirements of the norm. The new version has been equipped with a tool for fitting the insert which can also be used as a parking protection. Connectors are used for electrical connections between a vehicle and a trailer or caravan with 12V electrical system.

  • Standards: Conforms to ISO 11446
  • Greater mechanical resistance
  • More reliable and safe electrical connection
  • The screw and crimp contacts version
  • Nickel-plated brass contacts
PropertyValue
Maximum DC Voltage (V)
12
Housing
Plastic
Circuitry
13
Input Terminals
7x1.5 mmq+5x2.5 mmq Nickel-Plated Crimped Brass
Output Terminals
8±1 mm

00510990 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0051099013P 12V Plug/8-L-M'S-To Crimp 2 Holes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.