background-waves

00560300

Product Status| Activei

00560300

Adapter 12V-P13/S7-Menber'S | Series: 7-Pole and 13-Pole Adapters
info

Various types of adaptors with older system cable and new system micro adapter are available to connect the older 7-pole Normal (N) and Supplementary (S) system to the newest 13-pole system and vice versa.

These adapters are used for electrical connections between a vehicle and a trailer or caravan with 12V electrical system.

  • Standards: Conforms to ISO 1124 and ISO 11446
  • Greater mechanical resistance
  • More reliable and safe electrical connection
  • Nickel-plated brass contacts
PropertyValue
Voltage Rating (V)
12
Housing
Plastic
Circuitry
13 – 7
Input Terminals
Nickel-Plated Brass

00560300 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
00560300Adapter 12V-P13/S7-Menber'S

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.