background-waves

00549700

Product Status| Obsoletei

00549700

Socket Float.Inst. 12V/7P.N -M'S- | Series: 7-Pole and 13-Pole Special Sockets
info

Special purpose 7-pole 12V coupling socket for ISO 1724

PropertyValue
Voltage Rating (V)
12
Housing
Plastic
Circuitry
7
Input Terminals
Brass Screw

00549700 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
00549700Socket Float.Inst. 12V/7P.N -M'S-

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.