background-waves

1255-BX

Product Status| Activei

1255-BX

CONN 7_WAY PLUG_BODY #17 | Series: 7 Pole Tractor Trailer Connectors
info

7-pole trailer connectors are used for the electrical connection of turn lights, brake lights, lamps, and AUX/ABS power on vehicles with 12V and 24V electrical systems.

PropertyValue
Housing
Diecast Metal
Circuitry
7
Input Terminals
Brass
Contacts
8-10 AWG
  • Protective, doored sockets to protect terminals from debris and contaminants
  • Individual pins for specific electrical function assignment
  • Rugged, proven, round pin design
  • Rugged, round zinc die cast housings for compact design
  • Flanged socket options for mounting ease

1255-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
1255-BXCONN 7_WAY PLUG_BODY #17

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.